CAD model selection
Selectable products: 69
Company
Bossard Catalog
Description
BN 20573 - Rubber-lined connecting clamps for low pressure (DIN 3016-1 D1; MIKALOR P-Clip), stainless steel A2 W4
Bill of material
BN 20573 3510840 rubber-lined connecting clamp AGID 21 / 15
BNARTNR
Identification
3510840
BNNORM1
DIN 3016-1 D1
BNNORM2
MIKALOR P-Clip
BNMAT
Material
Stainless steel A2 W4
NRCODE
Code
AGID 21 / 15
D1
Nominal size
21
mm
D2
6.4 / M6
B1
Width ±0.3
15.000
mm
B2
Width
19+/-1.0
mm
DN
Diameter H13
6.400
mm
D3
Diameter ~
D1+7.4
mm
L3
Length +1/-0.2
D1/2+11.2
mm
L4
Length max.
D1/2+18.7
mm
S1
Thickness +0.2/-0.1
0.800
mm
S2
Thickness +0.2/-0.1
1.800
mm
S3
Thickness ±0.35
1.500
mm
Preview - Generation
Preview
3D
Dimension
2D