CAD model selection
Selectable products: 6
Company
Bossard Catalog
Description
BN 5578 - Conical seats to spherical washers
Bill of material
BN 5578 3060650 conical seat D 12
BNARTNR
Identification
3060650
BNNORM1
DIN 6319 D
BNMAT
Material
Steel case-hardened
BNSURFACE
Surface
phosphated and oiled
D2
Inner diameter
12.000
mm
D4
Outer diameter
21.000
mm
D5
Diameter counterbore
18.500
mm
H3
Thickness
4.200
mm
Preview - Generation
Preview
3D
Dimension
2D