CAD model selection
Selectable products: 10
Company
Bossard Catalog
Description
BN 28613 - Broaching standoffs with through-hole, for PC boards and other plastics
Bill of material
3801962
BNARTNR
Order number
3801962
BNARTNR1
Order number
300104681
BZC
Part description
KFE-3.6-10
W
Material
KFE
WVIS
Material
Steel, tin-plated (code "et")
L
Length ±0.13
10
mm
T
Thread depth min.
0.0 mm
D1
Thread or thru-hole
Ø 3.6 +0.10 -0.08
LK
Hole-Ø in Plastic +0.08 0
5.40
mm
D2
±0.08
5.87
mm
D3
±0.13
7.14
mm
H
max.
1.53 mm
SM
Min. thickness
1.53 mm
MRL
Min. edge distance up to the hole centre
5.5
mm
Preview - Generation
Preview
3D
Dimension
2D