CAD model selection
Selectable products: 1
Company
Bossard Catalog
Description
BN 20647 - Surface mount spacers with thread with adhesive patch, on tape for PC boards
Bill of material
3801136
BNARTNR
Order number
3801136
BNARTNR1
Order number
300137206
BZC
Part description
SMTSO-M2.5-10 gegurtet mit Klebepunkten
W
Material
Steel, tin-plated (RoHS compliant)
L
Length ±0.13
10
mm
D1
Thread
M2.5
HL
Ø H in PCB +0.08 0
4.22
mm
D2
max.
4.09
mm
D3
±0.13
5.56
mm
H
max.
1.53 mm
SM
Min. thickness
1.53 mm
D
Ø D min.
6.20
mm
BNMAT
Material
Preview - Generation
Preview
3D
Dimension
2D