CAD model selection
Selectable products: 5
Company
Bossard Catalog
Description
BN 26663 - Surface mount nuts without adhesive patch, on tape for PC boards
Bill of material
3800968
BNARTNR
Order number
3800968
BNARTNR1
Order number
300175697
CODE
Code
SMTKF2-M2-ET on tape
BNMAT
Material
Steel
BNSURFACE
Surface
tin-plated
D1
Thread
M2
LK
Hole-Ø in Plastic +0.08 0
3.73
mm
D2
±0.08
4.19
mm
D3
±0.13
5.56
mm
M
±0.13
1.5
mm
H
max.
1.53 mm
SM
Min. thickness
1.53 mm
MRL
Min. edge distance up to the hole centre
4.2
mm
Preview - Generation
Preview
3D
Dimension
2D