CAD model selection
Selectable products: 7
Company
Bossard Catalog
Description
BN 26709 - Surface mount threaded spacers with adhesive patch, on tape for PC boards
Bill of material
3800855
BNARTNR
Order number
3800855
BNARTNR1
Order number
300175511
CODE
Code
SMTKFE-M3-3ET on tape
BNMAT
Material
Steel
BNSURFACE
Surface
tin-plated
D1
Thread or thru-hole
M3
L
Length ±0.13
3
mm
D2
±0.08
4.68 mm
D3
±0.13
5.56 mm
D
Ø D min.
6.2 mm
H
max.
1.53 mm
SM
Min. thickness
1.53 mm
LK
Hole-Ø in Plastic +0.08 0
4.80 mm
MRL
Min. edge distance up to the hole centre
4.4 mm
T
Thread depth min.
3.0
mm
Preview - Generation
Preview
3D
Dimension
2D