CAD model selection
Selectable products: 5
Company
Bossard Catalog
Description
BN 28615 - Surface mount spacers with through-hole, with adhesive patch, on tape for PC boards
Bill of material
3801070
BNARTNR
Order number
3801070
BNARTNR1
Order number
300175594
BZC
Part description
SMTKFE-3.6-4ET on tape
BNMAT
Material
Steel
BNSURFACE
Surface
tin-plated
D1
Thread
Ø 3.6 +0.1 -0.08
L
Length ±0.13
4
mm
D2
±0.08
5.87 mm
D3
±0.13
7.14 mm
D
Ø D min.
7.8 mm
H
max.
1.53 mm
SM
Min. thickness
1.53 mm
LK
Hole-Ø in Plastic +0.08 0
5.41 mm
MRL
Min. edge distance up to the hole centre
5.5 mm
Preview - Generation
Preview
3D
Dimension
2D