CAD model selection
Selectable products: 23
Company
Bossard Catalog
Description
BN 20662 - Self-clinching threaded studs for PC boards and other plastics
Bill of material
3802139
BNARTNR
Order number
3802139
BNARTNR1
Order number
300104549
BZC
Part description
KFH-M3-18
W
Material
Phosphor bronze, tin-plated for good solderability (code "et")
L
Length ±0.25
18
mm
D1
Thread
M3
LK
Hole-Ø in Plastic +0.08 0
3.0
mm
D2
±0.25
4.58
mm
D3
+0.1
3.1
mm
K
±0.13
0.51 mm
A
max.
2.3
mm
H
max.
1.65 mm
SM
Min. thickness
1.53 mm
MRL
Min. edge distance up to the hole centre
3.8
mm
BNMAT
Material
Preview - Generation
Preview
3D
Dimension
2D