CAD model selection
Selectable products: 24
Company
Bossard Catalog
Description
BN 20519 - Self-clinching nuts with UNC thread, for metallic materials (PEM® CLS/CLSS), stainless steel (AISI 300), passivated
Bill of material
3607609
NENN
Identification
CLS-632-2
BNARTNR
Order number
3607609
BNARTNR1
Order number
300119781
BNNORM1
UNC
CODE
Code
CLS-632-2
WVIS
Material
Stainless steel (AISI 300)
BNSURFACE
Surface
passivated
D1
Thread
6-32
H
max.
0.054
Inch
LB
Hole-Ø in sheet +0.003/0
0.1875
Inch
MRL
Min. edge distance up to the hole centre
0.22
Inch
D2
max.
0.187
Inch
D3
±0.01
0.280
Inch
M
±0.01
0.07
Inch
SM
Min. thickness
0.056
Inch
Preview - Generation
Preview
3D
Dimension
2D