CAD model selection
Selectable products: 1
Company
Bossard Catalog
Description
BN 20520 - Self-clinching nuts for stainless steel and metallic materials (PEM® SP), stainless steel (A286), passivated
Bill of material
3576108
BNARTNR
Order number
3576108
BNARTNR1
Order number
300114034
CODE
Code
SP-M4-0
BZC
Part description
SP-M4-0
W
Material
SP
WVIS
Material
Stainless steel (A286)
BNSURFACE
Surface
passivated
D1
Thread
M4
LB
Hole-Ø in sheet +0.08
5.41
mm
D2
max.
5.38
mm
D3
±0.25
7.87
mm
M
±0.25
2.00
mm
H
max.
0.77
mm
SM
Min. thickness
0.80
mm
MRL
Min. edge distance up to the hole centre
6.9
mm
Preview - Generation
Preview
3D
Dimension
2D