CAD model selection
Selectable products: 1
Company
Bossard Catalog
Description
BN 20599 - Self-clinching nuts for metallic materials (PEM® CLS/CLSS), stainless steel (AISI 300), passivated
Bill of material
3576105
BNARTNR
Order number
3576105
BNARTNR1
Order number
300104261
CODE
Code
CLS-M4-0
BZC
Part description
CLS-M4-0
W
Material
CLS
WVIS
Material
Stainless steel (AISI 300)
BNSURFACE
Surface
passivated
D1
Thread
M4
LB
Hole-Ø in sheet +0.08
5.41
mm
D2
max.
5.38
mm
D3
±0.25
7.87
mm
M
±0.25
2.00
mm
H
max.
0.77
mm
SM
Min. thickness
0.80
mm
MRL
Min. edge distance up to the hole centre
6.9
mm
Preview - Generation
Preview
3D
Dimension
2D