CAD model selection
Selectable products: 13
Company
Bossard Catalog
Description
BN 20612 - Self-clinching nuts with UNC thread, for stainless steel and metallic materials (PEM® SP), stainless steel (A286), passivated
Bill of material
3576106
NENN
Identification
SP-632-2
BNARTNR
Order number
3576106
BNARTNR1
Order number
300145510
BNNORM1
UNC
CODE
Code
SP-632-2
WVIS
Material
Stainless steel (A286)
BNSURFACE
Surface
passivated
D1
Thread
6-32
H
max.
0.054
Inch
LB
Hole-Ø in sheet +0.003/0
0.1875
Inch
MRL
Min. edge distance up to the hole centre
0.22
Inch
D2
max.
0.187
Inch
D3
±0.01
0.280
Inch
M
±0.01
0.07
Inch
SM
Min. thickness
0.056
Inch
BNMAT
Material
Preview - Generation
Preview
3D
Dimension
2D