CAD model selection
Selectable products: 1
Company
Bossard Catalog
Description
BN 20641 - Self-clinching nuts closed type, for metallic materials
Bill of material
3800965
BNARTNR
Order number
3800965
BNARTNR1
Order number
300139845
BZC
Part description
B-M4-2
W
Material
B
WVIS
Material
Steel, hardened, zinc-plated, colorless passivated (code "zi")
D1
Thread
M4
LB
Hole-Ø in sheet +0.08 0
5.40
mm
D2
max.
5.38
mm
D3
±0.25
7.95
mm
D4
max.
5.20
mm
B
min.
7.1
mm
L
max.
9.8
mm
M
±0.25
11.2
mm
H
max.
1.38
mm
SM
Min. thickness
1.4
mm
MRL
Min. edge distance up to the hole centre
6.9
mm
BNMAT
Material
Preview - Generation
Preview
3D
Dimension
2D