CAD model selection
Selectable products: 2
Company
Bossard Catalog
Description
BN 20724 - Miniatur self-clinching nutsfor metallic materials
Bill of material
3801834
BNARTNR
Order number
3801834
BNARTNR1
Order number
300124261
BZC
Part description
SMPS-M2.5
W
Material
Stainless steel 18/8 (AISI 300) passivated
D1
Thread
M2.5
LB
Hole-Ø in sheet +0.08 0
3.80
mm
D2
max.
3.79
mm
D3
±0.25
5.6 mm
M
±0.25
1.4 mm
H
max.
0.61 mm
SM
Min. thickness
0.64 mm
MRL
Min. edge distance up to the hole centre
3.7
mm
BNMAT
Material
Preview - Generation
Preview
3D
Dimension
2D