CAD model selection
Selectable products: 7
Company
Bossard Catalog
Description
BN 26657 - Self-clinching nuts floating, with UNC thread, for metallic materials (PEM® AC), stainless steel (AISI 300), passivated
Bill of material
3801780
NENN
Identification
AC-632-1
BNARTNR
Order number
3801780
BNARTNR1
Order number
300135146
CODE
Code
AC-632-1
BNMAT
Material
Stainless steel (AISI 300)
BNSURFACE
Surface
passivated
D1
Thread
6-32
LB
Hole-Ø in sheet +0.003 0
0.328
Inch
D2
max.
0.327
Inch
D3
max.
0.335
Inch
D4
±0.015
0.39
Inch
M
max.
0.13
Inch
H
max.
0.038
Inch
SM
Sheet thickness (s min.)
0.038
Inch
MRL
Min. edge distance up to the hole centre
0.32
Inch
Preview - Generation
Preview
3D
Dimension
2D