CAD model selection
Selectable products: 7
Company
Bossard Catalog
Description
BN 26717 - Self-clinching nuts floating, for metallic materials (PEM® AC), stainless steel 18/8 (AISI 300), passivated
Bill of material
3801378
NENN
Identification
AC-M4-1
BNARTNR
Order number
3801378
BNARTNR1
Order number
300104335
CODE
Code
AC-M4-1
WVIS
Material
Stainless steel 18/8 (AISI 300)
BNSURFACE
Surface
passiviert
D1
Thread
M4
LB
Hole-Ø in sheet +0.08 0
9.40
mm
D2
max.
9.38
mm
D3
max.
9.28
mm
D4
±0.4
11.18
mm
M
max.
3.31
mm
H
max.
0.97
mm
SM
Min. thickness
1.0
mm
MRL
Min. edge distance up to the hole centre
8.64
mm
BNMAT
Material
Preview - Generation
Preview
3D
Dimension
2D