CAD model selection
Selectable products: 7
Company
Bossard Catalog
Description
BN 53634 - Self-clinching nuts with UNF thread, for metallic materials (PEM® S/SS/H), steel hardened, zinc plated clear passivated
Bill of material
3493740
NENN
Identification
SS-032-2ZI
BNARTNR
Order number
3493740
BNARTNR1
Order number
300140011
BNNORM1
UNF
CODE
Code
SS-032-2ZI
WVIS
Material
Steel hardened
BNSURFACE
Surface
zinc plated clear passivated
D1
Thread
10-32
H
max.
0.054
Inch
LB
Hole-Ø in sheet +0.003/0
0.250
Inch
MRL
Min. edge distance up to the hole centre
0.280
Inch
D2
max.
0.249
Inch
D3
±0.01
0.340
Inch
M
±0.01
0.090
Inch
SM
Min. thickness
0.056
Inch
Preview - Generation
Preview
3D
Dimension
2D