CAD model selection
Selectable products: 40
Company
Bossard Catalog
Description
BN 20621 - Self-clinching threaded standoffs closed type, for metallic materials
Bill of material
3578550
BNARTNR
Order number
3578550
BNARTNR1
Order number
300119628
BZC
Part description
BSOS-3.5 M3-25
W
Material
BSOS
WVIS
Material
Stainless steel 18/8 (AISI 300) passivated
INFOW
Infotext W
Infotext W
L
Length (+0.05 -0.13)
25
mm
INFOL
Infotext L
T
Thread depth min.
9.5
mm
D1
Thread
M3
LB
Hole-Ø in the sheet +0.08
5.40
mm
D2
0 --0.13
5.39
mm
D3
5.6
mm
SW
6.4
mm
SM
Min. thickness
1.0
mm
MRL
Min. edge distance up to the hole centre
6.8
mm
BNMAT
Material
Preview - Generation
Preview
3D
Dimension
2D