CAD model selection
Selectable products: 50
Company
Bossard Catalog
Description
BN 20701 - Self-clinching threaded standoffs open type, for metallic materials
Bill of material
3493795
BNARTNR
Order number
3493795
BNARTNR1
Order number
300104623
BZC
Part description
SOS-3.5 M3-14
W
Material
SOS
WVIS
Material
Stainless steel 18/8 (AISI 300) passivated
INFO
Infotext
Infotext
L
Length (+0.05 -0.13)
14
mm
B
Threadless length ±0.25
4
mm
D1
Thread
M3
LB
Hole-Ø in sheet +0.08 0
5.40
mm
D2
±0.13
3.20
mm
D3
0 -0.13
5.39
mm
D4
5.6
mm
SW
6.4
mm
SM
Min. thickness
1.0
mm
MRL
Min. edge distance up to the hole centre
6.8
mm
BNMAT
Material
Preview - Generation
Preview
3D
Dimension
2D