CAD model selection
Selectable products: 40
Company
Bossard Catalog
Description
BN 26635 - Self-clinching threaded standoffs open type, for stainless steel and metallic materials
Bill of material
3800784
BNARTNR
Order number
3800784
BNARTNR1
Order number
300124585
BZC
Part description
SO4-M4-6
W
Material
Hardened stainless steel (AISI 400), passivated
L
Length (+0.05 -0.13)
6
mm
B
Threadless length ±0.25
0
mm
D1
Thread
M4
LB
Hole-Ø in sheet +0.08 0
7.20
mm
D2
±0.13
4.80
mm
D3
0 -0.13
7.12
mm
D4
7.3
mm
SW
7.9
mm
SM
Min. thickness
1.3
mm
MRL
Min. edge distance up to the hole centre
8.0
mm
BNMAT
Material
Preview - Generation
Preview
3D
Dimension
2D