CAD model selection
Selectable products: 4
Company
Bossard Catalog
Description
BN 26869 - Grounding standoffs for metallic materials
Bill of material
3800918
BNARTNR
Order number
3800918
BNARTNR1
Order number
300141570
BZC
Part description
SOSG-3.5M3-8
W
Material
Stainless steel 18/8 (AISI 300) passivated
L1
Length (+0.25 0)
8
mm
D1
Thread
M3
D2
0 --0.13
5.39 mm
D3
+0.08 0
5.5 mm
SW
±0.25
6.4 mm
SM
Min. thickness
1 mm
L2
0.76 mm
MRL
Min. edge distance up to the hole centre
6.80 mm
BNMAT
Material
Preview - Generation
Preview
3D
Dimension
2D