CAD model selection
Selectable products: 123
Company
Bossard Catalog
Description
BN 20523 - Self-clinching threaded studs for metallic materials (PEM® FH), steel hardened, zinc plated clear passivated
Bill of material
3801656
BNARTNR
Order number
3801656
BNARTNR1
Order number
300123439
CODE
Code
FH-M2-6ZI
W
Brandtype
FH
BNMAT
Material
Steel hardened
BNSURFACE
Surface
zinc plated clear passivated
L
Length ±0.4
6
mm
D1
Thread
M2
LB
Hole-Ø in sheet +0.08 0
2.00
mm
D2
±0.4
3.5
mm
D3
2.1
mm
A
max.
1.90
mm
SM
Min. thickness
1.0
mm
MRL
Min. edge distance up to the hole centre
4.2
mm
Preview - Generation
Preview
3D
Dimension
2D