CAD model selection
Selectable products: 96
Company
Bossard Catalog
Description
BN 20524 - Self-clinching threaded studs for metallic materials (PEM® FHS), stainless steel (AISI 300), passivated
Bill of material
3802112
BNARTNR
Order number
3802112
BNARTNR1
Order number
300138874
CODE
Code
FHS-M4-22
W
Brandtype
FHS
BNMAT
Material
Stainless steel (AISI 300)
BNSURFACE
Surface
passivated
L
Length ±0.4
22
mm
D1
Thread
M4
LB
Hole-Ø in sheet +0.08 0
4.00
mm
D2
±0.4
5.9
mm
D3
4.1
mm
A
max.
2.40
mm
SM
Min. thickness
1.0
mm
MRL
Min. edge distance up to the hole centre
7.2
mm
Preview - Generation
Preview
3D
Dimension
2D