CAD model selection
Selectable products: 33
Company
Bossard Catalog
Description
BN 20529 - Self-clinching threaded studs for stainless steel and metallic materials (PEM® FHP), stainless steel (A286), passivated
Bill of material
3801367
BNARTNR
Order number
3801367
BNARTNR1
Order number
300207259
BNNORM1
PEM®
BZC
Part description
FHP-M4-20
BNMAT
Material
Stainless steel (A286)
BNSURFACE
Surface
passivated
L
Length ±0.4
20
mm
D1
Thread
M4
LB
Loch-Ø im Blech +0.08/0
4.00
mm
D2
±0.4
5.9
mm
A
max.
2.4
mm
SM
Min. thickness
1.0
mm
MRL
Min. edge distance up to the hole centre
7.2
mm
Preview - Generation
Preview
3D
Dimension
2D