CAD model selection
Selectable products: 31
Company
Bossard Catalog
Description
BN 20624 - Self-clinching threaded studs for stainless steel and metallic materials
Bill of material
3721860
BNARTNR
Order number
3721860
BNARTNR1
Order number
300121209
BZC
Part description
FH4-M4-20
W
Material
FH4
WVIS
Material
Hardened stainless steel (AISI 400), passivated
L
Length ±0.4
20
mm
D1
Thread
M4
LB
Hole-Ø in sheet +0.08 0
4.00
mm
D2
±0.4
5.9
mm
A
max.
2.4
mm
SM
Min. thickness
1.0
mm
MRL
Min. edge distance up to the hole centre
7.2
mm
BNMAT
Material
Preview - Generation
Preview
3D
Dimension
2D