CAD model selection
Selectable products: 33
Company
Bossard Catalog
Description
BN 20661 - Self-clinching threaded studs for metallic materials
Bill of material
3800957
BNARTNR
Order number
3800957
BNARTNR1
Order number
300119730
BZC
Part description
FHL-M4-8
W
Material
FHL
WVIS
Material
Steel hardened, galvanized, colorless passivated
L
Length ±0.4
8
mm
D1
Thread
M4
LB
Hole-Ø in sheet +0.08 0
4.00
mm
D2
±0.4
4.65
mm
D3
4.1
mm
A
max.
2.4
mm
SM
Min. thickness
1.0 mm
MRL
Min. edge distance up to the hole centre
4.3
mm
BNMAT
Material
Preview - Generation
Preview
3D
Dimension
2D