CAD model selection
Selectable products: 34
Company
Bossard Catalog
Description
BN 26630 - Self-clinching threaded studs for metallic materials (PEM® FHA), aluminum, plain
Bill of material
3801294
BNARTNR
Order number
3801294
BNARTNR1
Order number
300205940
CODE
Code
FHA-M4-25
BZC
Part description
FHA-M4-25
W
Material
FHA
WVIS
Material
Aluminum
BNSURFACE
Surface
blank
L
Length ±0.4
25
mm
D1
Thread
M4
LB
Hole-Ø in sheet +0.08 0
4.00
mm
D2
±0.4
5.9
mm
D3
4.1
mm
A
max.
2.40
mm
SM
Min. thickness
1.0
mm
MRL
Min. edge distance up to the hole centre
7.2
mm
Preview - Generation
Preview
3D
Dimension
2D