CAD model selection
Selectable products: 28
Company
Bossard Catalog
Description
BN 26648 - Self-clinching threaded studs for metallic materials
Bill of material
3801549
BNARTNR
Order number
3801549
BNARTNR1
Order number
300119640
BZC
Part description
HFHS-M6-50
W
Material
HFHS
WVIS
Material
Stainless steel 18/8 (AISI 300) passivated
L1
Length ±0.4
50
mm
D1
Thread
M6
LB
Hole-Ø in sheet +0.08 0
6.00
mm
D2
±0.25
9.4
mm
D3
6.1
mm
A
max.
2.8
mm
T
max.
1.27
mm
SM
Min. thickness
1.5
mm
MRL
Min. edge distance up to the hole centre
11.5
mm
BNMAT
Material
Preview - Generation
Preview
3D
Dimension
2D