CAD model selection
Selectable products: 1
Company
Bossard Catalog
Description
BN 20638 - Standoffs for metallic materials
Bill of material
3801295
BNARTNR
Order number
3801295
BNARTNR1
Order number
300119657
BZC
Part description
SSC-4MM-14
W
Material
SSC
WVIS
Material
Stainless steel (AISI 400), passivated
L1
Length ±0.13
14
mm
N
Nominal-Ø
4 mm
D2
Ø-Loch +0.080
5.40 mm
D3
Ø-Loch +0.080
4.0 mm
L2
Length min.
19
mm
SM1
Min. thickness
1.0 mm
SM2
Sheet thickness
1.0-1.8 mm
BNMAT
Material
Preview - Generation
Preview
3D
Dimension
2D