CAD model selection
Selectable products: 10
Company
Bossard Catalog
Description
BN 26680 - Self-chlinching standoffs for metallic materials
Bill of material
3800864
BNARTNR
Order number
3800864
BNARTNR1
Order number
300142132
BZC
Part description
SKC-61,5-14
W
Material
Stainless steel 18/8 (AISI 300) passivated
L
Length 0 -0.13
14
mm
D1
±0.08
4.5 mm
D2
6.35 mm
D3
+0.08 0
5.5 mm
D4
max.
5.39 mm
D5
±0.08
2.51 mm
A
±0.08
1.73 mm
T
max.
2.75 mm
LB
Ø-Loch +0.080
5.40 mm
BNMAT
Material
Preview - Generation
Preview
3D
Dimension
2D