CAD model selection
Selectable products: 3
Company
Bossard Catalog
Description
BN 20645 - Self-clinching lock nuts for metallic materials
Bill of material
3721937
BNARTNR
Order number
3721937
BNARTNR1
Order number
300104352
BZC
Part description
PL-M3
W
Material
PL
WVIS
Material
Steel, hardened, zinc-plated, colorless passivated (code "zi")
D1
Thread
M3
LB
Hole-Ø in sheet +0.08 0
6.00
mm
D2
max.
5.98
mm
D3
max.
5.52
mm
D4
max.
7.01
mm
M
max.
3.56
mm
H
max.
1.52 mm
SM
Min. thickness
1.5 - 1.8 mm
MRL
Min. edge distance up to the hole centre
4.32
mm
BNMAT
Material
Preview - Generation
Preview
3D
Dimension
2D