CAD model selection
Selectable products: 10
Company
Bossard Catalog
Description
BN 20664 - Self-clinching lock nuts for metallic materials (PEM® SL)
Bill of material
3801882
BNARTNR
Order number
3801882
BNARTNR1
Order number
300124269
CODE
Code
SL-M5-1ZI
BRAND
Brand
PEM® SL
BNMAT
Material
Steel hardened
BNSURFACE
Surface
zinc plated clear passivated
D1
Thread
M5
H
max.
0.98
mm
LB
Hole size +0.08/0
6.35
mm
MRL
Min. edge distance up to the hole centre (a)
7.1
mm
D2
max.
6.33
mm
D3
±0.25
8.64
mm
M
±0.25
2.00
mm
SM
Min. thickness
1.0
mm
Preview - Generation
Preview
3D
Dimension
2D