CAD model selection
Selectable products: 6
Company
Bossard Catalog
Description
BN 20682 - Self-clinching lock nuts floating, for metallic materials
Bill of material
9002642
BNARTNR
Order number
9002642
BNARTNR1
Order number
300216333
BZC
Part description
LAC-M4-1
W
Material
LAC
WVIS
Material
Housing and nut of stainless steel 18 / 8 (AISI 300) passivated
D1
Thread
M4
LB
Hole-Ø in sheet +0.08 0
9.40
mm
D2
max.
9.38
mm
D3
max.
9.3
mm
D4
±0.4
11.18
mm
M
max.
5.34
mm
H
max.
0.97
mm
SM
Min. thickness
1.0
mm
MRL
Min. edge distance up to the hole centre
8.64
mm
BNMAT
Material
Preview - Generation
Preview
3D
Dimension
2D