CAD model selection
Selectable products: 1
Company
Bossard Catalog
Description
BN 26660 - Miniatur self-clinching nuts for metallic materials
Bill of material
3800998
BNARTNR
Order number
3800998
BNARTNR1
Order number
300139828
BZC
Part description
UL-M2-1
INFO
Infotext
-
AUSVIS
Application
protected
W
Material
Stainless steel 18 / 8 (AISI 303), passivated, dry-film lubricant
GW
Thread
M2
L2
max.
0.79 mm
SM
Min. thickness
0.8-0.9 mm
D1
Ø 0 -0.13
3.60 mm
LB
Hole-Ø in sheet +0.08 0
3.60 mm
D2
Ø max.
2.50 mm
D3
Ø ±0.13
4.07 mm
L1
+0.4
1.65 mm
MRL
Min. edge distance up to the hole centre
2.8 mm
BNMAT
Material
Preview - Generation
Preview
3D
Dimension
2D