CAD model selection
Selectable products: 1
Company
Bossard Catalog
Description
BN 26597 - Miniatur self-clinching lock nuts with UNC thread, for metallic materials
Bill of material
3801948
BNARTNR
Order number
3801948
BNARTNR1
Order number
300141409
BZC
Part description
CFN-440-1
W
Material
Steel, zinc-plated
BNMAT
Material
Steel, zinc-plated
GR
Size
0.112-40(4-40)
GW
Thread
440
SC
Shank code
1
SM
Min. thickness
1.10 mm
LB
Hole-Ø in the sheet +0.08
3.86 mm
L2
±0.08
1.02 mm
D1
±0.05
4.11 mm
D2
±0.10
4.45 mm
D3
+0.03 -0.10
5.16 mm
L1
max.
2.65 mm
MRL
Min. edge distance up to the hole centre
2.92 mm
Preview - Generation
Preview
3D
Dimension
2D