CAD model selection
Selectable products: 42
Company
Bossard Catalog
Description
BN 20659 - Self-clinching threaded studs for invisible installation, for metallic materials (PEM® CHC/CFHC), stainless steel (AISI 300), passivated
Bill of material
3801768
BNARTNR
Order number
3801768
BNARTNR1
Order number
300119598
BRAND
Brand
PEM®
TYPE
Brandtype
CHC/CFHC
BZC
Part description
CHC-M4-8
WVIS
Material
Stainless steel (AISI 300)
BNSURFACE
Surface
passivated
H
max.
1.04
mm
L
Length ±0.4
8
mm
D1
Thread
M4
SB
Blind hole-Ø in sheet +0.08/0
7.37
mm
D2
max.
7.35
mm
D3
±0.25
8.33
mm
D4
+0,08/0
4.40
mm
SM
Min. thickness
1.6
mm
MRL
Min. edge distance up to the hole centre
5.6
mm
Preview - Generation
Preview
3D
Dimension
2D