CAD model selection
Selectable products: 32
Company
Bossard Catalog
Description
BN 26655 - Self-clinching threaded studs for invisible installation, for metallic materials (PEM® CHA/CFHA), aluminum, plain
Bill of material
3801414
BNARTNR
Order number
3801414
BNARTNR1
Order number
300132652
BRAND
Brand
PEM®
TYPE
Brandtype
CHA/CFHA
BZC
Part description
CFHA-M4-6
WVIS
Material
Aluminum
BNSURFACE
Surface
plain
H
max.
1.80
mm
L
Length ±0.4
6
mm
D1
Thread
M4
SB
Blind hole-Ø in sheet +0.08/0
7.37
mm
D2
max.
7.35
mm
D3
±0.25
8.33
mm
D4
+0,08/0
4.40
mm
SM
Min. thickness
2.4
mm
MRL
Min. edge distance up to the hole centre
5.6
mm
Preview - Generation
Preview
3D
Dimension
2D