CAD model selection
Selectable products: 4
Company
Bossard Catalog
Description
BN 20656 - Self-clinching captive panel screws with phillips pan head, for metallic materials (PEM® PFHV), steel, nickel plated
Bill of material
3801488
BNARTNR
Order number
3801488
BNARTNR1
Order number
300145098
CODE
Code
PFHV-M3-1CN
BNMAT
Material
Steel
BNSURFACE
Surface
nickel plated
W
Brandtype
PFHV
PDM
Product features
Halter / Schraube: Stahl vernickelt
INST
Install
not installed
installed
D1
Thread
M3
LB
Hole size +0.08 / 0
5.50
mm
A
max.
0.92 mm
D2
max.
5.49
mm
D3
±0.25
6.95
mm
SM
Min. thickness
0.92 mm
G
±0.64
7.56
mm
H1
±0.65
1.9
mm
H2
±0.13
2.03
mm
T1
6.69
mm
T2
11.25
mm
MRL
Min. edge distance up to the hole centre
5.8
mm
Preview - Generation
Preview
3D
Dimension
2D