CAD model selection
Selectable products: 12
Company
Bossard Catalog
Description
BN 20703 - Self-clinching captive panel screws with phillips pan head, for metallic materials (PEM® PF11), aluminum, plain
Bill of material
3801493
BNARTNR
Order number
3801493
BNARTNR1
Order number
300145252
CODE
Code
PF11-M4-2
BNMAT
Material
Aluminum
BNSURFACE
Surface
plain
W
Brandtype
PF11
PDM
Product features
Rändelkopf: Aluminium / Halter: Stahl gehärtet / Schraube: INOX AISI 400 / Feder: INOX AISI 300
INST
Install
not installed
installed
D1
Thread
M4
LB
Hole size +0.08 / 0
7.92
mm
D2
max.
7.90
mm
D3
±0.25
13.06
mm
A
max.
0.92 mm
SM
Min. thickness
0.92 mm
G
±0.64
8.89
mm
H
±0.64
3.05
mm
T1
11.43
mm
T2
16.26
mm
MRL
Min. edge distance up to the hole centre
8.38
mm
Preview - Generation
Preview
3D
Dimension
2D