CAD model selection
Selectable products: 11
Company
Bossard Catalog
Description
BN 20715 - Self-clinching captive panel screws with slotted head, for metallic materials (PEM® PFC2), stainless steel (AISI 300), passivated
Bill of material
3801032
BNARTNR
Order number
3801032
BNARTNR1
Order number
300104741
CODE
Code
PFC2-M4-94
BNMAT
Material
Stainless steel (AISI 300)
BNSURFACE
Surface
passivated
W
Brandtype
PFC2
PDM
Product features
Halter, Schraube, Feder: INOX AISI 300 / Haltering: Nylon
INST
Install
not installed
installed
D1
Thread
M4
LB
Hole size +0.08 / 0
7.95
mm
G
±0.4
14.3
mm
H2
±0.64
6.4
mm
D2
max.
7.90
mm
D3
±0.25
9.53
mm
H1
±0.13
2.08
mm
T1
max.
11.43
mm
T2
±1.02
17.53
mm
MRL
Min. edge distance up to the hole centre
7.87
mm
Preview - Generation
Preview
3D
Dimension
2D