CAD model selection
Selectable products: 7
Company
Bossard Catalog
Description
BN 26656 - Self-clinching captive panel screws with slotted head, for metallic materials (PEM® PF31/PF32), steel, nickel plated
Bill of material
3801091
BNARTNR
Order number
3801091
BNARTNR1
Order number
300140058
CODE
Code
PF31-M4-30
BNMAT
Material
Steel
BNSURFACE
Surface
nickel plated
W
Brandtype
PF31/PF32
PDM
Product features
Halter, Schraube: Stahl vernickelt / Feder: INOX AISI 300
INST
Install
not installed
installed
GW
Thread
M4
LB
Hole size +0.08 / 0
6.40
mm
D1
±0.25
11.89
mm
D2
max.
6.38
mm
A
max.
0.97
mm
SM
Min. thickness
1.0
mm
G
±0.4
7.62
mm
H
±0.13
5.26
mm
T1
max.
8.38
mm
T2
±0.4
15.24
mm
MRL
Min. edge distance up to the hole centre
7.37
mm
Preview - Generation
Preview
3D
Dimension
2D