CAD model selection
Selectable products: 5
Company
Bossard Catalog
Description
BN 28434 - Self-clinching captive panel screws with phillips recess form H, for metallic materials (PEM® SCB), steel hardened, zinc plated clear passivated
Bill of material
9011176
BNARTNR
Order number
9011176
BNARTNR1
Order number
300219560
CODE
Code
SCB-M3-14ZI
BNMAT
Material
Steel hardened
BNSURFACE
Surface
zinc plated clear passivated
W
Brandtype
SCB
D1
Thread
M3
LB
Hole size +0.08 / 0
3.00
mm
D2
±0.25
6.60
mm
A
nom.
2.03 mm
L
±0.4
14
mm
T
Thread length
5.3
mm
MRL
Min. edge distance up to the hole centre
3.30
mm
Preview - Generation
Preview
3D
Dimension
2D