CAD model selection
Selectable products: 6
Company
Bossard Catalog
Description
BN 33348 - Self-clinching captive panel screws with phillips pan head, for metallic materials (PEM® SCBJ), steel hardened, zinc plated clear passivated
Bill of material
9002668
BNARTNR
Order number
9002668
BNARTNR1
Order number
300156714
CODE
Code
SCBJ-M3-12ZI
BNMAT
Material
Steel hardened
BNSURFACE
Surface
zinc plated clear passivated
W
Material
SCBJ
D1
Thread
M3
LB
Hole-Ø in sheet +0.08 0
3.00
mm
D2
±0.25
6.60
mm
A
nom.
2.03 mm
L
±0.4
12
mm
T
Thread length
9.7
mm
MRL
Min. edge distance up to the hole centre
3.30
mm
Preview - Generation
Preview
3D
Dimension
2D