CAD model selection
Selectable products: 6
Company
Bossard Catalog
Description
BN 26697 - Self-clinching fasteners for stainless steel and metallic materials
Bill of material
3801874
BNARTNR
Article number
3801874
BNARTNR1
Article number
300155490
BRAND
Brand
PEM® SpotFast®
BZC
Part description
SFP-3-1.6
BNMAT
Material
Stainless steel (A286)
D1
max.
2.98
mm
L
max.
3.12
mm
MRL
Min. edge distance up to the hole centre
2.54
mm
LB1
Sheet 1 ØHole +0.08
3.0
mm
LB2
Sheet 2 ØHole +0.08
2.5
mm
D2
max.
2.48
mm
D3
max.
3.76
mm
SM1
Sheet 1 ± 0.08
1.6
mm
SM2
Sheet 2 min.
1.6
mm
Preview - Generation
Preview
3D
Dimension
2D