CAD model selection
Selectable products: 6
Company
Bossard Catalog
Description
BN 28439 - Self-clinching fasteners with wave washer, for metallic materials
Bill of material
3800792
BNARTNR
Article number
3800792
BNARTNR1
Article number
300177217
BRAND
Brand
PEM® SpotFast®
BZC
Part description
SFW-3-1,6-LZ
BNMAT
Material
Steel hardened
BNSURFACE
Surface
zinc plated clear passivated
D1
max.
2.98
mm
L
max.
3.71
mm
A1
a min.
2.54
mm
A
+0.08/0
3
mm
B
+0.08/0
2.5
mm
C
+0.08/0
3.05
mm
G
1.91-2.06
mm
D2
max.
2.48
mm
D3
max.
3.76
mm
S1
± 0.08
1.6
mm
S
min.
1.6
mm
Preview - Generation
Preview
3D
Dimension
2D