CAD model selection
Selectable products: 1
Company
Bossard Catalog
Description
BN 26633 - Self-clinching pins for metallic materials
Bill of material
3801361
BNARTNR
Order number
3801361
BNARTNR1
Order number
300208896
BZC
Part description
FH-4MM-18
W
Material
FH
WVIS
Material
Steel hardened, galvanized, colorless passivated
L
Length ±0.4
18
mm
INFO
Infotext
Infotext
D1
Stud ±0.05
4MM
LB
Hole-Ø in sheet +0.08 0
4.10
mm
D2
±0.4
6.0
mm
D3
4.2
mm
A
max.
2.30
mm
SM
Min. thickness
1.0
mm
MRL
Min. edge distance up to the hole centre
7.1
mm
BNMAT
Material
Preview - Generation
Preview
3D
Dimension
2D