CAD model selection
Selectable products: 7
Company
Bossard Catalog
Description
BN 26599 - Flare-in nuts
Bill of material
3789551
BNARTNR
Order number
3789551
BNARTNR1
Order number
300141677
BZC
Part description
RHB-M4-20
BNMAT
Material
Steel
BNSURFACE
Surface
verzinkt, farblos passiviert
INST
Install
not installed
installed
G
Thread
M4
BD
Sheet thickness
1.0
mm
LB
Hole-Ø +0.1
6.8
mm
D2
±0.25
9.5
mm
L1
±0.25
3.18
mm
D1
0 -0.15
6.7
mm
Preview - Generation
Preview
3D
Dimension
2D