CAD model selection
Selectable products: 7
Company
Bossard Catalog
Description
BN 26603 - Flare-in nuts
Bill of material
3789097
BNARTNR
Order number
3789097
BNARTNR1
Order number
300160728
BZC
Part description
RMHB-M3-22
W
Material
Steel, zinc-plated, colorless passivated
INST
Install
not installed
installed
G
Thread
M3
BD
Sheet thickness
0.8
mm
LB
Hole-Ø +0.1
4.2
mm
D2
±0.25
5.6
mm
L1
±0.25
2.8
mm
D1
0 -0.15
4.2
mm
BNMAT
Material
Preview - Generation
Preview
3D
Dimension
2D