CAD model selection
Selectable products: 14
Company
Bossard Catalog
Description
BN 26640 - Miniatur self-clinching pins for stainless steel and metallic materials
Bill of material
3800804
BNARTNR
Order number
3800804
BNARTNR1
Order number
300164989
BZC
Part description
MPP-1.5MM-5
W
Material
Corrosion resistant stainless steel (A286)
D1
Bolts ± 0.038
1.5
L
Length marking (± 0.15)
5
mm
LB
Hole diameter in sheet metal +0.025 / 0
1.55
mm
D2
±0.1
1.03
mm
D3
±0.25
2.24
mm
SM
Min. thickness
0.50 mm
MRL
Min. edge distance up to the hole centre
2.6
mm
BNMAT
Material
Preview - Generation
Preview
3D
Dimension
2D