CAD model selection
Selectable products: 15
Company
Bossard Catalog
Description
BN 20927 - Sealing blind rivets IMEX countersunk head
Bill of material
BN 20927 3707529 sealing blind rivet IMEX countersunk head 3.2x10.6
BNARTNR
Article number
3707529
BNARTNR1
Article number
3707529
BNNORM1
~ISO 15974
BRAND
Brand
POP®
TYPE
Brandtype
AK...H
BNMAT
Material
Rivet: aluminum EN AW 5056 (AlMg5) / Mandrel: steel
BNSURFACE
Surface
plain
CODE
Code
AK 43 H
D1
Rivet sleeve diameter nom.
3.2
mm
L
Length max.
10.6
mm
D2
Diameter max.
6.300
mm
D3
~
1.63
S
Head height max.
1.400
mm
F1
Shear force
1340
N
F2
Tensile force
1690
N
KL
Grip range
mm
KLB
Grip range
3.2-4.8
mm
Preview - Generation
Preview
3D
Dimension
2D